Motor Run and Motor Start Capacitors
B32332I6306J060
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Diplexers
DPX105950DT-6134B1
Pass Band/Low Band=2400 to 2500MHz
Pass Band/High Band=4900 to 5950MHz
Leaded Disk Varistors
B72214G2381K101
Max. Operating Voltage [AC]=385Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
NTC Elements
B57550G1103F000
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1%
Piezoelectric Buzzers
PS1420P02CT
Sound Pressure Level=70dB min
Freq.=2000Hz nom