Motor Run and Motor Start Capacitors
B32332I6505J061
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Snap-in, Multi Pin, Large Size Capacitors
B43654A5227M067
220µF/450V DC
22mm dia x 50mm length
Power Capacitors for AC Filtering (MKP cylindrical)
B33331V7605J060
6µF, 460V AC
30mm(D) x 65mm(L)
EMI Suppression Capacitors
B32021H3103M000
0.01 µF, 300 V rms AC
6.0m(W) x 12.0m(H) x 13.0m(L)
EMI Suppression Capacitors
B32021H3222M004
0.0022 µF, 300 V rms AC
4.0m(W) x 9.0m(H) x 13.0m(L)
EMI Suppression Capacitors
B32922H3334M189
0.33uF, 305Vrms AC
9m(W) x 17.5m(H) x 18m(L)
EMI Suppression Capacitors
B32922H3474K000
0.47uF, 305Vrms AC
11m(W) x 18.5m(H) x 18m(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32673Z6105K003
1uF, 630V DC
11mm(W) x 20.5mm(H) x 26.5mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32673Z6105K289
1uF, 630V DC
11mm(W) x 20.5mm(H) x 26.5mm(L)
Capacitors for RFI Filtering, Smoothing, General Purpose
B32621A6103J000
0.01uF, 630V DC
4mm(W) x 9mm(H) x 13mm(L)
Capacitors for RFI Filtering, Smoothing, General Purpose
B32621A6222J289
0.0022uF, 630V DC
4mm(W) x 7mm(H) x 13mm(L)