Motor Run and Motor Start Capacitors
B32332I6506J081
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Power Capacitors for DC Link (MKP cylindrical)
B25620B1427A101
1x420uF, 1100V DC
85mm(D) x 138mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B32376E5107J030
3x100µF, 750V AC
136mm(D) x 208mm(H)
Capacitors for DC Link
B32674D8155K000
1.5uF, 875V DC
18mm(W) x 27.5mm(H) x 31.5mm(L)
Capacitors for AC Output Filtering
B32756G3106K000
10μF, 580V DC
22(W) x 45(H) x 42mm(L)
Motor Run and Motor Start Capacitors
B32330I6506J081
50uF, 450V AC
45mm(D) x 103mm(L)
Power Line Common Mode Chokes/Filters
B82722A2302N001
L=1.2mH Rated current=3A
LxWxT:22.7mmx22.3mmx13.3mm
Ferrite Cores
B65841A0250E038
EP Cores (Telecommunication)
Dimensions(A/B/C)=EP10
Ferrite Accessories
B66388B1000T001
Planar Cores Accessories(E/ELP)
Coil former (E 65/32/27)