Motor Run and Motor Start Capacitors

B32333I6155J060

Product Status
Production
Type
B32333
Application
General purpose
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Size
25mm(D) x 72mm(L)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1.5μF ±5%
Rated Voltage [AC]
450V
Further Details
Please refer to the data sheet

Other

Life expectancy to IEC 60252-1
30000h
Safety class to IEC 60252-1
S2
Approval
CQC
TÜV
UL
VDE
Safety class to UL 810 with UL recognition
component
Max. Temperature to IEC 60068-1
85°C
Terminals
twin core cable
Construction
aluminum can
UL 94 V2/V0 top
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all