Motor Run and Motor Start Capacitors
B32335I6136J550
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Power Capacitors for DC Link (MKK rectangular)
B25645A1328K003
3210µF, 1000V
220mm(L) x 115mm(W) x 215mm(H)
Capacitors for DC Link
B32714H0205J000
2.0uF, 1000 V DC
12.5mm(W) x 21.5mm(H) x 31.5mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32654A7104J000
0.1uF, 1250V DC
11mm(W) x 21mm(H) x 31.5mm(L)
SMD Disk Varistors
B72650M0301K072
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=400A