Motor Run and Motor Start Capacitors
B32355A4106J019
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Motor Run and Motor Start Capacitors
B32355A4106J039
10uF, 400/450V AC
35mm(D) x 71mm(L)
Motor Run and Motor Start Capacitors
B32355A4106J059
10uF, 400/450V AC
35mm(D) x 71mm(L)
Chip Beads
MMZ2012Y102BT000
|Z|=1000Ω at 100MHz
Rated current=500mA
L x W x T :
2mm x 1.25mm x 0.85mm
Power Line Common Mode Chokes/Filters
ACM4520V-901-2P-T00
|Z|=900Ω at 100MHz
Rated current=1.2A
L x W x T :
4.7mm x 4.5mm x 2mm
Power Line EMC Filters
B84243A6080N107
3-phase/3-Lines(520V), Rated Current:80A
Case type
IMU (Inertial Measurement Unit)
ICM-42670-P
6-Axis
Accelerometer, Gyroscope
Multilayer Piezo Actuator Stacks
B58004M4010A020
l x w x h=5.2 x 5.2 x 10mm
Stroke=16µm
Noise Suppression Sheets (Shield)
IFL12-050NB1HRX300
High loss type
Thickness=0.05mm
Wireless Power Transfer / NFC Antennas Sheets (Shield)
IFL04-050NB1HRX300
Low loss type
Thickness=0.05mm
DC-DC Converters
CCG1R5-48-05SF
PCB mount, Output: 1.5W, 5V
Isolated type