Motor Run and Motor Start Capacitors
B32355C4405J015
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Power Capacitors for AC Filtering (MKP cylindrical)
B33331V7106J080
10µF, 460V AC
30mm(D) x 75mm(L)
Power Capacitors for AC Filtering (MKP cylindrical)
B33331V7205J080
2µF, 460V AC
30mm(D) x 55mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32656S2104J564
0.1uF, 2000V DC
14mm(W) x 25mm(H) x 42mm(L)
Motor Run and Motor Start Capacitors
B33331B6405J080
4uF, 450V AC
35mm(D) x 55mm(L)