Motor Run and Motor Start Capacitors
B32355C4505J015
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
SMD / SMT Inductors (Coils)
MLF1608E100KTD00
L=10μH
Rated current=10mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT Inductors (Coils)
SPM12565VC-3R3M-D
L=3.3μH
Rated current=17.0A
L x W x T :
13.0 x 12.5 x 6.5mm
SMD / SMT Inductors (Coils)
SPM12565VT-3R3M-D
L=3.3μH
Rated current=16.8A
L x W x T :
13.0 x 12.5 x 6.5mm
SMD / SMT Inductors (Coils)
SPM6545VC-470M-D
L=47μH
Rated current=2.2A
L x W x T :
7.0 x 6.5 x 4.5mm
Clamp Filters (Ferrite Core with Case)
ZCAT1518-0730
Fixed cable type
LxW:22mmx15mm
Power Line EMC Filters
RSEN-2040
1-phase(250V), Rated Current:40A
Multipurpose, Block terminal
Power Line EMC Filters
RSHN-2003D
1-phase(250V), Rated Current:3A
Wide range high attenuation, Block terminal
Chip Varistors / Ceramic Transient Voltage Suppressors
B72540E0140K062
Maximum continuous voltage=18V
Maximum Clamping Voltage (8/20μs)=38V
Leaded Disk Varistors
B72207S2141K101
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=1750A
Leaded Disk Varistors
B72210S2271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A