Motor Run and Motor Start Capacitors
B33331B6106J080
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Snap-in, Multi Pin, Large Size Capacitors
B43541B7107M067
100µF/550V DC
30mm dia x 30mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630A5157M082
150µF/450V DC
22mm dia x 30mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630A5187M060
180µF/450V DC
22mm dia x 35mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630A9127M087
120µF/400V DC
22mm dia x 25mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630B2188M080
1800µF/200V DC
35mm dia x 35mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630B2228M080
2200µF/200V DC
35mm dia x 40mm length
Axial Capacitors
B43588*
PhiCap™ Capacitors
B32344D4202A000
Power Capacitors for DC Link (MKP cylindrical)
B25620B0108K881
1x1000uF, 900V DC
85mm(D) x 254mm(H)
EMI Suppression Capacitors
B32023J3683M189
0.068 µF, 300 V rms AC
7.5m(W) x 14.5m(H) x 26.5m(L)