Motor Run and Motor Start Capacitors
B33331B6805J060
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1005C0G1H181J050BA
Capacitance=180pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
Snap-in, Multi Pin, Large Size Capacitors
B43630A2228M062
2200µF/200V DC
30mm dia x 50mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630A2278M087
2700µF/200V DC
35mm dia x 45mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630A2338M062
3300µF/200V DC
35mm dia x 55mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630A2477M062
470µF/200V DC
22mm dia x 30mm length
EMI Suppression Capacitors
B32924C3225M000
2.2uF, 305Vrms AC
14m(W) x 24.5m(H) x 31.5m(L)
EMI Suppression Capacitors
B32924C3565M000
5.6uF, 305Vrms AC
22m(W) x 36.5m(H) x 31.5m(L)
Capacitors for DC Link
B32674D3106K000
10uF, 300V DC
21mm(W) x 31mm(H) x 31.5mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32654A0334J000
0.33uF, 1000V DC
11mm(W) x 21mm(H) x 31.5mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32654A0334K000
0.33uF, 1000V DC
11mm(W) x 21mm(H) x 31.5mm(L)