Motor Run and Motor Start Capacitors
B33331I6106J060
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Snap-in, Multi Pin, Large Size Capacitors
B43509E2188M060
1800µF/250V DC
35mm dia x 50mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630C9567M060
560µF/400V DC
35mm dia x 35mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630F2188M080
1800µF/250V DC
35mm dia x 45mm length
Power Capacitors for AC Filtering (MKP cylindrical)
B32361A4306J080
1x30uF, 680V AC
63.5mm(D) x 82mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B32362A4107J080
1x100uF, 680V AC
75mm(D) x 197mm(H)
EMI Suppression Capacitors
B32926C3825M000
8.2uF, 305Vrms AC
20m(W) x 39.5m(H) x 42m(L)
Capacitors for DC Link
B32778G1206K000
20uF, 1300V DC
30mm(W) x 45mm(H) x 57.5mm(L)
Capacitors for DC Link
B32778M1306J000
30uF, 1100V DC
38mm(W) x 57.5mm(H) x 57.5mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32671L1122J000
0.0012uF, 1600V DC
4mm(W) x 9mm(H) x 13mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32671L1122J189
0.0012uF, 1600V DC
4mm(W) x 9mm(H) x 13mm(L)