Motor Run and Motor Start Capacitors
B33335B6027J060
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1608C0G1H102G080AA
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G1H150J080AA
Capacitance=15pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012JB1C685K125AC
Capacitance=6.8μF
Edc=16V
T.C.=JB
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
CGB3B1X5R1A475K055AC
Capacitance=4.7μF
Edc=10V
T.C.=X5R
LxWxT:1.6x0.8xmm
Low profile
EMI Suppression Capacitors
B32911A3333M000
0.033uF, 330Vrms AC
6m(W) x 12m(H) x 13m(L)
Capacitors for RFI Filtering, Smoothing, General Purpose
B32529C1474J000
0.47uF, 100V DC
4.5mm(W) x 9.5mm(H) x 7.3mm(L)
Motor Run and Motor Start Capacitors
B33335B6137J060
60+3.5uF, 450V AC
60mm(D) x 87mm(L)
SMD / SMT Inductors (Coils)
CLF7045T-4R7N-D
L=4.7μH
Rated current=3.6A
L x W x T :
7.2 x 6.9 x 4.5mm
SMD / SMT Inductors (Coils)
VLCF4028T-100M1R0-2
L=10μH
Rated current=1.45A
L x W x T :
4 x 4 x 2.8mm
SMD / SMT Inductors (Coils)
VLCF4028T-2R2N1R9-2
L=2.2μH
Rated current=2.63A
L x W x T :
4 x 4 x 2.8mm