Capacitors for RFI Filtering, Smoothing, General Purpose

B32523Q6474J189

Type
B32523
Style
MKT
Status
ProductionProduction
Brand
EPCOS
  • Metallized Polypropylene Capacitors,MKP/MFP:KMK1750F

Images are for reference only and show example products.

Size

Width(w)
7.00mm Max.
Height(h)
16.00mm Max.
Length(l)
26.50mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
470nF ±5%
Rated Voltage [DC]
400V
RMS Voltage [AC]
200Vrms
Rate of Voltage Rise
10V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
Packing Type
Reel
Further Details
Please refer to the data sheet