Capacitors for RFI Filtering, Smoothing, General Purpose

B32560J6222J000

Type
B32560
Style
MKT
Status
ProductionProduction
Brand
EPCOS
  • Metallized Polypropylene Capacitors,MKP/MFP:KMK1752H

Images are for reference only and show example products.

Size

Width(w)
2.50mm Max.
Height(h)
5.50mm Max.
Length(l)
9.00mm Max.
Diameter(d)
Lead Spacing(e)
7.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
2.2nF ±5%
Rated Voltage [DC]
400V
RMS Voltage [AC]
200Vrms
Rate of Voltage Rise
275V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Uncoated
Technology
Stacked
AEC-Q200
NO
Packing Type
Untaped
Further Details
Please refer to the data sheet