Capacitors for RFI Filtering, Smoothing, General Purpose

B32562J6474K289

Product Status
Production
Type
B3256*H/J/T
Style
MKT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
7.30mm Max.
Height(h)
9.30mm Max.
Length(l)
16.50mm Max.
Diameter(d)
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
470nF ±10%
Rated Voltage [DC]
400V
RMS Voltage [AC]
200Vrms
Rate of Voltage Rise
125V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Uncoated
Technology
Stacked
AEC-Q200
NO
Packing Type
Ammo pack
Further Details
Please refer to the data sheet