Capacitors for RFI Filtering, Smoothing, General Purpose

B32559C3473K000

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.29, 2020
Last Purchase Order Date : Sep.30, 2020
Last Shipment Date : Dec.31, 2020
Type
B32559C
Style
MKT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
3.00mm Max.
Height(h)
7.00mm Max.
Length(l)
7.00mm Max.
Diameter(d)
Lead Spacing(e)
5.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
47nF ±10%
Rated Voltage [DC]
250V
RMS Voltage [AC]
160Vrms
Rate of Voltage Rise
400V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Coated
Technology
Stacked
AEC-Q200
NO
Packing Type
Untaped crimped
Further Details
Please refer to the data sheet