Capacitors for Snubbering, Resonant, Power Factor Correction (PFC)

B32641H6682J000 New Product

Type
B32641H
Style
MMKP
Status
ProductionProduction
Brand
EPCOS
  • Metallized Polypropylene Capacitors,MMKP:B32641_643
  • EMI Suppression Capacitors:Drawing

Images are for reference only and show example products.

Size

Width(w)
4.00mm Max.
Height(h)
9.00mm Max.
Length(l)
13.00mm Max.
Diameter(d)
Lead Spacing(e)
10.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
6.8μF ±5%
Rated Voltage [DC]
630V
RMS Voltage [AC]
400Vrms
Rate of Voltage Rise
4000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Technology
Wound
AEC-Q200
YES
THB Testing Performance
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet