Capacitors for Snubbering, Resonant, Power Factor Correction (PFC)

B32654A1154J000

Type
B32654
Style
MKP
Status
ProductionProduction
Brand
EPCOS
  • Metallized Polypropylene Capacitors,MKP:B32651_658
  • Metallized Polypropylene Capacitors,MKP/MFP:KMK1750F

Images are for reference only and show example products.

Size

Width(w)
18.00mm Max.
Height(h)
27.50mm Max.
Length(l)
31.50mm Max.
Diameter(d)
Lead Spacing(e)
27.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
150nF ±5%
Rated Voltage [DC]
1.6kV
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
1000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
THB Testing Performance
60°C / 95%RH / Vrms / 1344h
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet