Capacitors for Snubbering, Resonant, Power Factor Correction (PFC)

B32686A0104K000

Type
B32686
Style
MFP
Status
ProductionProduction
Brand
EPCOS
  • Metallized Polypropylene Capacitors,MKP/MFP:KMK1750F

Images are for reference only and show example products.

Size

Width(w)
12.00mm Max.
Height(h)
22.00mm Max.
Length(l)
42.00mm Max.
Diameter(d)
Lead Spacing(e)
37.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
100nF ±10%
Rated Voltage [DC]
1kV
RMS Voltage [AC]
400Vrms
Rate of Voltage Rise
5000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
NO
THB Testing Performance
Packing Type
Untaped straight
Further Details
Please refer to the data sheet