HomeCap Capacitors

B32340C4306J000

Product Status
Obsolete
Discontinue Issue Date : May.21, 2021
Last Purchase Order Date : Aug.30, 2021
Last Shipment Date : Nov.30, 2021
Application
3-phase AC industrial applications
Power Factor Correction
Product
HomeCap
Type
B32340C*J*
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter
40mm
Height
125mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
1.5kvar
Output [60Hz]
1.81kvar
Capacitance
30μF
Rated Voltage
400VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Biodegradable soft resin
Winding
Single
Certification
CSA
cULus
Further Details
Please refer to the data sheet