PhaseCap® HD Capacitors

B25669A3796J375

Product Status
Obsolete
Recommended Alternate Part No. : B25675C* (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.21, 2021
Last Purchase Order Date : Sep.30, 2021
Last Shipment Date : Dec.31, 2021
Application
3-phase AC industrial applications
Power Factor Correction
Product
PhaseCap HD 3-phase
Type
MKK400-D-40.0-21
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter
136mm
Height
317mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
40kvar
Output [60Hz]
48kvar
Capacitance
265μF
Rated Voltage
400VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Inert gas
Winding
Stacked
Certification
GOST
Further Details
Please refer to the data sheet