PhaseCap® HD Capacitors

B25669A4657J375

Product Status
Obsolete
Recommended Alternate Part No. : B25675C* (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.21, 2021
Last Purchase Order Date : Sep.30, 2021
Last Shipment Date : Dec.31, 2021
Application
3-phase AC industrial applications
Power Factor Correction
Product
PhaseCap HD 3-phase
Type
MKK440-D-40.0-21
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter
136mm
Height
317mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
40kvar
Output [60Hz]
48kvar
Capacitance
219μF
Rated Voltage
440VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Inert gas
Winding
Stacked
Certification
GOST
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all