PQvar™ - Static Var Generator

B44066F6018V244

Product Status
Production
Type
PQSW6018V244
Applications
For reactive power compensation
System Input / Number of Phases
3P3W
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
500mm Nom.
Depth(D)
180mm Nom.
Height(H)
540mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Compensation Capacity
18kvar
Input Voltage [Min.]
176V
Input Voltage [Max.]
263V
Noise Level (depending on model and load conditions)
65dB
Efficiency (for typical loads / harmonic order distortions)
97%
Detailed Information
Please refer to the data sheet

Other

Weight
23kg