PQvar™ - Static Var Generator

B44066F8400V315

Product Status
Production
Type
PQSF8400V315
Applications
For reactive power compensation
System Input / Number of Phases
3P4W
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
600mm Nom.
Depth(D)
1,000mm Nom.
Height(H)
2,200mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Compensation Capacity
400kvar
Input Voltage [Min.]
240V
Input Voltage [Max.]
480V
Noise Level (depending on model and load conditions)
65dB
Efficiency (for typical loads / harmonic order distortions)
97%
Detailed Information
Please refer to the data sheet

Other

Weight
426kg