Power Capacitors for AC Filtering (MKP cylindrical)

B33331V7506J080

Product Status
Production
Type
B33331
Application
General purpose
Style
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Diameter (D)
50.00mm Nom.
Height (H)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
Capacitance
50μF
Rated Voltage [AC]
460V
RMS Voltage
Peak Current (Max.)
Surge Current
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Fast-on terminals
Operating Temperature Range
-40 to 85°C
Storage Temperature Range
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all