Power Capacitors for DC Link (MKK rectangular)

B25647A2387K999

Product Status
Production
Type
B25647
Application
DC link
Style
MKK DC-R
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

3D Model

Size

Length (L)
205.00mm Nom.
Width (W)
90.00mm Nom.
Height (H)
170.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
380μF
Rated Voltage [DC]
2kV
Rated Current
140A
Peak Current (Max.)
5kA
Surge Current
190kA
ESL (Typ.)
8nH
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Flat terminal
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools