Snap-in, Multi Pin, Large Size Capacitors
B43268A5127M060
|
|
Size
| Diameter (D) |
|
| Length (L) |
|
| Detail Size Information |
Electrical Characteristics
| Rated Capacitance |
|
| Rated Voltage VR [DC] |
|
| Surge Voltage Vs [DC] |
|
| Rated Ripple Current IAC, R |
|
| Maximum Permissible Ripple Current IAC, max. |
|
| ESRtyp. |
|
| Zmax. |
|
| Dissipation Factor tan δ |
|
| Leakage Current |
|
| ESL (Self Inductance) |
|
| Lower Category Temperature |
|
| Upper Operating Temperature |
|
| Rated Useful Life |
|
| Further Details |
Other
| Terminal Style |
|
| Terminal Configuration |
|
| Design |
|
| Reference Standards |
|
| Packing |
|
| Package Quantity |
|
| Minimum Order Quantity |
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
C1608X7R1H104K080AA
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216X5R1V226M160AC
Capacitance=22μF
Edc=35V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-VKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
CeraLink Capacitors
B58035U5106M001
10 μF, 500 V
LxWxT=7.4x30x9.1 mm
CeraLink Capacitors
B58035U5305M052
3 μF, 500 V
LxWxT=7.4x9x9.1 mm
CeraLink Capacitors
B58035U5305M062
3 μF, 500 V
LxWxT=7.4x9x9.1 mm
Snap-in, Multi Pin, Large Size Capacitors
B43642A2108M060
1000µF/200V DC
22mm dia x 50mm length
SMD Capacitors
B40930A7337M000
330µF/35V DC
10mm dia x 10.2mm length
SMD / SMT Inductors (Coils)
CLF5030NIT-331M-D
L=330μH
Rated current=0.2A
L x W x T :
5.3 x 5 x 2.7mm
SMD / SMT Inductors (Coils)
CLT42-R12
L=120nH
Rated current=68.6A
L x W x T :
4.2 x 4.2 x 4.2mm