Power Capacitors for DC Link (MKK rectangular)

B25648A1647K003

Product Status
Production
Type
ModCap UHP
Application
DC link
Style
MKK DC-R
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Length (L)
205.00mm Nom.
Width (W)
90.00mm Nom.
Height (H)
170.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
640μF
Rated Voltage [DC]
1.6kV
Rated Current
190A
Peak Current (Max.)
5kA
Surge Current
175kA
ESL (Typ.)
10nH
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Flat terminal
Operating Temperature Range
-40 to 75°C
Storage Temperature Range
-40 to 105°C
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools