Power Capacitors for DC Link (MKP cylindrical)
B25632E1756K300
|
|
Size
| Diameter (D) |
|
| Height (H) |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [DC] |
|
| Peak Current (Max.) |
|
| Surge Current |
|
| ESL (Typ.) |
|
| ESR (Typ.) |
|
| Further Details |
Other
| Terminals |
|
| Operating Temperature Range |
|
| Storage Temperature Range |
|
| Further Details |
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CAA572C0G3A203G640LJ
Capacitance=20nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CAA572C0G3A203J640LJ
Capacitance=20nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CAA572C0G3A303J640LJ
Capacitance=30nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
CeraLink Capacitors
B58035U5305M062
3 μF, 500 V
LxWxT=7.4x9x9.1 mm
Power Capacitors for DC Link (MKP cylindrical)
B25631B2306K000
1x30uF, 2000V DC
85 mm(D) x 65mm(H)
Power Capacitors for DC Link (MKP cylindrical)
B25632E1117K100
1x110uF, 1100V DC
84.5mm(D) x 69.5mm(H)
NTC Sensor Assembly / Systems
B57703M0103G040
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±2.0%
Ferrite Cores
B64290L0082X830
Toroid Cores
Dimensions=R 50.0x30.0x20.0