Power Capacitors for DC Link (MKP cylindrical)
B25690G0558K703
|
|
Size
| Diameter (D) |
|
| Height (H) |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [DC] |
|
| Peak Current (Max.) |
|
| Surge Current |
|
| ESL (Typ.) |
|
| ESR (Typ.) |
|
| Further Details |
Other
| Terminals |
|
| Operating Temperature Range |
|
| Storage Temperature Range |
|
| Further Details |
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
CeraLink Capacitors
B58035U5106M001
10 μF, 500 V
LxWxT=7.4x30x9.1 mm
Snap-in, Multi Pin, Large Size Capacitors
B43613A6158M070
1500µF/500V DC
45mm dia x 95mm length
Power Capacitors for DC Link (MKP cylindrical)
B25690G1308K103
1x3000uF, 1100V DC
136mm(D)x374mm(H)
Capacitors for DC Link
B32778J4487K000
480uF, 450V DC
130mm(W) x 58mm(H) x 57.5mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32672L7683J189
0.068uF, 1300V DC
11mm(W) x 18.5mm(H) x 18mm(L)
Programmable DC Power Supplies
G20-250-3P400
1U Rack Mount, Output: 5000W, 0 to 20V
Standard type
Programmable DC Power Supplies
GEN15-220-1P230
2U Rack Mount, Output: 3300W, 0 to 15V
Standard type
Programmable DC Power Supplies
GEN16-310-3P400
2U Rack Mount, Output: 4960W, 0 to 16V
Standard type
Programmable DC Power Supplies
GEN20-250-3P400
2U Rack Mount, Output: 5000W, 0 to 20V
Standard type
Programmable DC Power Supplies
GSP150-102-3P480
3U Rack Mount, Output: 15300W, 0 to 150V
Standard type