CeraLink Capacitors
B58035U5106M001
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(T) |
|
Electrical Characteristics
| Nominal Capacitance (Typ.) |
|
| Effective Capacitance (Typ.) |
|
| Initial Capacitance |
|
| Peak Operating Voltage (Max.) |
|
| Rated Voltage |
|
| Operating Voltage |
|
| ESL |
|
| Operating Current (Nom.) [100kHz, 85°C] |
|
| Operating Current (Nom.) [100kHz, 105°C] |
|
Other
| Operating Temperature Range |
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
CAA572C0G3A203G640LJ
Capacitance=20nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CAA573X7T2V335M640LH
Capacitance=3.3μF
Edc=350V
T.C.=X7T
LxWxT:6.0x7.5x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA6M1C0G3A272G200AE
Capacitance=2.7nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6M1C0G3A562G200AC
Capacitance=5.6nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
High Volt. (1000V and over)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57NX7R2J474M500JJ
Capacitance=0.47μF
Edc=630V
T.C.=X7R
LxWxT:6x5x5mm
MEGACAP type
AEC-Q200
CeraLink Capacitors
B58031I5105M062
1 μF, 500 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031I7504M062
0.5 μF, 700 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031U5105M062
1 μF, 500 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58035U5205M052
2 μF, 500 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58035U5205M062
2 μF, 500 V
LxWxT=7.4x6x9.1 mm