3-terminal Filters

MEA1210PE360T001

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Applications
Commercial Grade
Feature
SignalFor Signal Line
2-Array2 in 1 Array
Series
MEA
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
1.20mm ±0.10mm
Width(W)
1.00mm ±0.10mm
Thickness(T)
0.50mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
15dB (470MHz to 2GHz)
Cut-Off Frequency [Typ.]
220MHz
Rated Voltage [Max.]
6.3V
Rated Current [Max.]
100mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
36pF

Other

Circuit Type
Pi Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.003g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...