Ultrasonic ToF (Time-of-Flight) Sensors
ICU-10201
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Operating Range |
|
| Current Consumption 1 (Typ.) |
|
| Current Consumption 2 (Typ.) |
|
| Measuring Rate (Max.) |
|
| Field of View |
|
| Range Noise (Typ.) |
|
| Interface |
|
| Power Supply |
|
Other
| Operating Temperature Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1005C0G1H561J050BA
Capacitance=560pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
SMD / SMT Inductors (Coils)
VLS252012HBX-2R2M
L=2.2μH
Rated current=2.75A
L x W x T :
2.5 x 2 x 1.2mm
SMD / SMT Inductors (Coils)
VLS252012HBX-2R2M-1
L=2.2μH
Rated current=2.75A
L x W x T :
2.5 x 2 x 1.2mm
ESD Notch Filters
AVRF060X8R2LT272
fn=2.7GHz
Vdc=7V,ESD=8kV 0.6mm x 0.3mm [EIA 0201]
CeraDiode®
B72590D0150H060 (LED)
Max. working voltage=15V DC
CeraDiode®
B72590D0201B060
Max. working voltage=200V DC
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500P8400S060
Maximum continuous voltage=48V
Barometric Pressure Sensors
ICP-10101
Relative Accuracy=±1Pa
LxWxT (mm)=2.0x2.0x0.72
Ultrasonic ToF (Time-of-Flight) Sensors
B59110W2111W032
Operating Range=18cm to 5m
Supply voltage=12V
Ultrasonic ToF (Time-of-Flight) Sensors
CH101
Operating Range=4cm to 1.2m
Current Consumption=13μA (1 sample/sec:10cm max range)