3-terminal Filters

MEM2012F101RT001

Product Status
Production
Applications
Commercial Grade
Feature
SignalFor Signal Line
Series
MEM
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
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
0.85mm ±0.15mm

Electrical Characteristics

Insertion Loss [Typ.]
20dB (1.5GHz to 2GHz)
Cut-Off Frequency [Typ.]
100MHz
Rated Voltage [Max.]
12V
Rated Current [Max.]
200mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
27pF

Other

Circuit Type
Pi Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.008g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...