3-terminal Filters
YFF21PC0J226MTJ00N
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Insertion Loss [Typ.] |
|
| Cut-Off Frequency [Typ.] |
|
| Rated Voltage [Max.] |
|
| Rated Current [Max.] |
|
| Rated Current Derating |
|
| DC Resistance (Max.) |
|
| Rated Capacitance [Typ.] |
|
Other
| Circuit Type |
|
| Transmission Line |
|
| Operating Temp. Range |
|
| Soldering Method |
|
| AEC-Q200 |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
| FIT (Failure In Time) |
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
C1005NP01H681J050BA
Capacitance=680pF
Edc=50V
T.C.=NP0
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C1608C0G1H222K080AA
Capacitance=2.2nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C5750X7T2E155K200KA
Capacitance=1.5μF
Edc=250V
T.C.=X7T
LxWxT:5.7x5x2mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYNNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32654A0334J000
0.33uF, 1000V DC
11mm(W) x 21mm(H) x 31.5mm(L)
SMD / SMT Inductors (Coils)
B82010X1100A003
Eval. Board 10BASE-T1L SPE
Power class 11, 13
IR 460mA
SMD / SMT Inductors (Coils)
B82010X1100A004
Eval. Board 10BASE-T1L SPE
Power class 11, 13
IR 650mA
SMD / SMT Inductors (Coils)
MLZ2012N220LT000
L=22μH
Rated current=70mA
L x W x T :
2 x 1.25 x 1.25mm
3-terminal Filters
YFF15AC0G105MT0Q0N
Insertion Loss=40dB (1MHz to 2600MHz)
Rated current=2A
LxWxT: 1x0.5x0.4mm
For Power Line
3-terminal Filters
YFF15PC0J105MT0A0E
Insertion Loss=40dB (1MHz to 2600MHz)
Rated current=2A
LxWxT: 1x0.5x0.4mm
For Power Line