Chip Beads
MMZ0402S100CT000
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Recommended Land Pattern (A) |
|
| Recommended Land Pattern (B) |
|
| Recommended Land Pattern (C) |
|
Electrical Characteristics
| Impedance at 100MHz |
|
| Rated Current |
|
| DC Resistance (Max.) |
|
Other
| Operating Temp. Range (Including Self-Temp. Rise) |
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
C1005X7R1E154K050BB
Capacitance=0.15μF
Edc=25V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
CGA1A2C0G1E010C030BA
Capacitance=1pF
Edc=25V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA100JAGKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA28C0G1H010CNU00
Capacitance=1pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
SPM3010T-R47M-LR
L=0.47μH
Rated current=5.1A
L x W x T :
3.2 x 3 x 1.0mm
Chip Beads
MMZ0402D220CT000
|Z|=22Ω at 100MHz
Rated current=250mA
L x W x T :
0.4mm x 0.2mm x 0.2mm
Chip Beads
MMZ0402S151CT000
|Z|=150Ω at 100MHz
Rated current=200mA
L x W x T :
0.4mm x 0.2mm x 0.2mm
Chip Beads
MMZ0402S241CT000
|Z|=240Ω at 100MHz
Rated current=200mA
L x W x T :
0.4mm x 0.2mm x 0.2mm
Chip Beads
MMZ0402Y750CT000
|Z|=75Ω at 100MHz
Rated current=250mA
L x W x T :
0.4mm x 0.2mm x 0.2mm
Chip Beads
MMZ0603A471ET000
|Z|=470Ω at 100MHz
|Z|=1000Ω at 1GHz
Rated current=185mA
L x W x T :
0.6mm x 0.3mm x 0.3mm