Chip Beads

MMZ0603F220CT000

Product Status
Production
Applications
Commercial Grade
Feature
High SpeedHigh speed signal line
Series
MMZ
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
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness(T)
0.30mm ±0.03mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Impedance at 100MHz
22Ω ±25%
Rated Current
200mA
DC Resistance (Max.)

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0003g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...