Chip Beads

MMZ1608F030BTD25

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
High SpeedHigh speed signal line
Series
MMZ
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
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.80mm ±0.15mm
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Impedance at 100MHz
Rated Current
700mA
DC Resistance (Max.)
50mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...