Chip Beads

MMZ1608R102ATA00

Product Status
Production
Applications
Commercial Grade
Feature
SignalSignal line
Series
MMZ
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
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.80mm ±0.15mm
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Impedance at 100MHz
1kΩ ±25%
Rated Current
400mA
DC Resistance (Max.)
500mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...