Chip Beads

MPZ1005A151ET000

Product Status
Production
Applications
Commercial Grade
Feature
PowerPower line
GHzGHz
High Wide ZHigh Z for Wide Band
Series
MPZ
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Impedance at 100MHz
150Ω ±25%
Impedance at 1GHz
350Ω ±40%
Rated Current
800mA
DC Resistance (Max.)
180mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...