Differential Mode Chokes

B82614R2202A030

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Oct.24, 2025
Last Purchase Order Date : Feb.24, 2026
Last Shipment Date : May.24, 2026
Type
B82614R
Application
General use
Function / Feature
DifferentialDifferential Mode
Number of Lines
Single Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
D core single choke
Length
32.50mm Max.
Width
21.00mm Max.
Height
31.00mm Max.

Electrical Characteristics

Inductance
1mH
Rated Current
2A
Rated Temperature
40°C
DC Resistance (Typ.)
430mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
Sine-wave storage/PFC or differential-mode choke
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all