Differential Mode Chokes

B82625B2102M001

Product Status
Production
Type
B82625B
Application
General use
Function / Feature
DifferentialDifferential Mode
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Ring core choke with powder core (double)
Length
44.00mm Max.
Width
42.40mm Max.
Height
30.00mm Max.

Electrical Characteristics

Inductance
5mH
Rated Current
1A
Rated Temperature
40°C
DC Resistance (Typ.)
1.45Ω
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]
350V

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
40030229
Remarks
ENEC(VDE) approval
Lead spacing 15 x 40 (mm)
suppression of differential-mode interferences
Further Details
Please refer to the data sheet