Power Line Common Mode Chokes/Filters

ACM12V-351-2PL-TL00

Product Status
Production
Series
ACM
Type
ACM12V
Application
Automotive
Function / Feature
CommonCommon Mode
AEC-Q200AEC-Q200
Number of Lines
Single Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Design & Size

Design
Length
12.00mm ±0.30mm
Width
11.00mm ±0.30mm
Height
6.00mm Max.

Electrical Characteristics

Inductance
2.7μH (Ref.)
Rated Current
16A
DC Resistance (Typ.)

Other

Operating Temp. Range
-40 to 125°C
Operating Temp. Range (Including Self-Temp. Rise)
AEC-Q200
YES
Further Details
Please refer to the catalog
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all