Power Line Common Mode Chokes/Filters

B82720A2301N042

Product Status
Production
Type
B82720A
Application
General use
Function / Feature
CommonCommon Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
14.20mm Max.
Width
14.20mm Max.
Height
9.60mm Max.

Electrical Characteristics

Inductance
22mH
Rated Current
300mA
Rated Temperature
40°C
DC Resistance (Typ.)
1.5Ω
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
ENEC (VDE) File Number
40030229
Remarks
Lead spacing 10 x 10 (mm)
UL+ENEC(VDE) approvals
horizontal version
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all