Power Line Common Mode Chokes/Filters

B82720S2202N040

Product Status
Production
Type
B82720S
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
16.60mm ±0.40mm
Width
13.20mm +0.10,-0.20mm
Height
10.50mm +0.30,-0.20mm

Electrical Characteristics

Inductance
1.1mH
Rated Current
2A
Rated Temperature
40°C
DC Resistance (Typ.)
65mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
16.6 x 13.3 x 10.8 (L x W x H) (mm)
SMD
suitable for reflow soldering
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all