Power Line Common Mode Chokes/Filters

B82725S2243B040

Product Status
Production
Type
B82725S2*B
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Design & Size

Design
Current-compensated ring core choke
Length
40.00mm Max.
Width
38.00mm Max.
Height
22.30mm ±0.70mm

Electrical Characteristics

Inductance
820μH
Rated Current
24A
Rated Temperature
70°C
DC Resistance (Typ.)
2.21mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
SMD
hight-current
horizontal
suitable for reflow soldering
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all