Power Line Common Mode Chokes/Filters

B82726S2183N020

Product Status
Production
Type
B82726S2183
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
51.00mm Max.
Width
51.00mm Max.
Height
22.00mm Max.

Electrical Characteristics

Inductance
1.3mH
Rated Current
18A
Rated Temperature
50°C
DC Resistance (Typ.)
5mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
Open horizontal design
Further Details
Please refer to the data sheet