Power Line Common Mode Chokes/Filters

B82725S2133N040

Product Status
Production
Type
B82725S2*
Application
General use
Function / Feature
CommonCommon Mode
UL1446UL1446 Insulation System
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
40.40mm Max.
Width
20.50mm Max.
Height
37.00mm Max.

Electrical Characteristics

Inductance
1.4mH
Rated Current
13A
Rated Temperature
70°C
DC Resistance (Typ.)
5.3mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
E320370: Class 155(F)
ENEC (VDE) File Number
Remarks
Open vertical design
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all