Power Line Common Mode Chokes/Filters

B82767S4193N030

Product Status
Production
Type
B82767S4
Application
General use
Function / Feature
CommonCommon Mode
UL1446UL1446 Insulation System
Number of Lines
Quad Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
60.00mm Max.
Width
60.00mm Max.
Height
33.00mm Max.

Electrical Characteristics

Inductance
1mH
Rated Current
19A
Rated Temperature
70°C
DC Resistance (Typ.)
2.8mΩ
Rated Voltage [AC]
500Vrms
300Vrms
Rated Voltage [DC]
500V

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
E320370: Class 155(F)
ENEC (VDE) File Number
Remarks
No adhesives
UL 1446 Class 155(F) Insulation System
Further Details
Please refer to the data sheet