Power Line EMC Filters

B84143A0036R000

Product Status
Production
Power Supply
3-phase/3-Lines
Type
B84143A*R000 (Drive filter)
Features
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Package / Mounting
Book
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
36A
Rated Voltage [AC]
480/275V
Rated Voltage [DC]
Withstanding Voltage 1
DC1770V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
0.418mA [480/275V, 50Hz]
DC Resistance (Typ.)
3.8mΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 3.7kg
Performance
Function
Safety Standard
UL1283

Tech Info

Collapse all Expand all

Technical Support Tools